Autocollimator, Optical Head with Integrated Controller

The CONEX-LDS electronic autocollimator with integrated controller performs high-resolution angular measurements for alignment, quality assurance and metrology applications. Featuring a highly collimated, 670 nm laser diode, the CONEX-LDS allows for high resolution non-contact measurements over long working distances of up to 5 meters. The controller is integrated in the body of the autocollimator making it ideal for systems integration or as a portable metrology tool. CONEX-LDS Autocollimators are used in the highest precision applications performing high resolution angular measurements. Order with CONEX-LDS-PS power supply and CONEX-USB-RS422 USB adapter
Specifications
- Sensitivity0.01 µrad
- TypeAutocollimator
- Beam Diameter22.5 mm
- Beam Divergence100 µrad
- Beam Pointing Stability3 µrad / °C
- Measurement Range5 m
- Noise0.003 µrad/√ Hz
- Peak Power1 mW
- Operating Temperature+15 to +25°C
- Resolution0.003 µrad
- Computer InterfacesUSB
- ConnectorsHirose HR10AF / Hirose HR10AM
- Power Requirements110 - 220 V
- MTBF20,000 h
- RoHSCompliant
Resources & Downloads
3D Product Models
Literature
Conex LDS Beam Dia Reducer Tech Note(163.5 kB, PDF) Electronic Autocollimator for Metrology and Industrial Applications(1.7 MB, PDF) CONEX-LDS Data Sheet.pdf(0, PDF)
Software
CONEX-USB-RS422 driver(1.8 MB, ZIP) CONEX-LDS_Installer(6.6 MB, ZIP)
Technical Notes
How to change Conex-LDS units.pdf(67.6 kB, PDF)
Manuals
CONEX-LDS Autocollimator Command Interface User Manual(1,008.8 kB, PDF) CONEX-LDS Autocollimator Controller GUI User Manual(1.7 MB, PDF) CONEX-LDS Autocollimator USB Driver Installation User Manual(1.3 MB, PDF) CONEX-LDS Autocollimator User Manual(2.5 MB, PDF)
Related Products
Mandatory
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LDS-PSAutoranging Power Supply, CONEX-LDS Autocollimator, 90-264 VAC | |||||
![]() | CONEX-USB-RS422USB Interface Converter, CONEX-LDS |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LDS-SLXYFour Axis Mount, Precision Adjustable, CONEX-LDS Series | |||||
![]() | CONEX-LDS-VERCalibration Verification Kit, CONEX-LDS Autocollimator | |||||
![]() | CONEX-LDS-SLTwo Axis Mount, Precision Adjustable, CONEX-LDS Series | |||||
![]() | CONEX-LDS-CABLE5RS422 Cable, CONEX-LDS Autocollimator, 5 m |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LDS-PSAutoranging Power Supply, CONEX-LDS Autocollimator, 90-264 VAC | |||||
![]() | CONEX-USB-RS422USB Interface Converter, CONEX-LDS | |||||
![]() | CONEX-LDS-SLXYFour Axis Mount, Precision Adjustable, CONEX-LDS Series | |||||
![]() | CONEX-LDS-SLTwo Axis Mount, Precision Adjustable, CONEX-LDS Series | |||||
![]() | CONEX-LDS-CABLE5RS422 Cable, CONEX-LDS Autocollimator, 5 m | |||||
![]() | CONEX-LDS-AOCAnalog Output Cable, 5m, CONEX-LDS Autocollimator | |||||
![]() | CONEX-LDS-VERCalibration Verification Kit, CONEX-LDS Autocollimator |