USB Interface Converter, CONEX-LDS

The CONEX-LDS embedded controller supports RS-422 communication which can be connected to a computer through USB via the CONEX-USB-RS422 Converter.
Specifications
- TypeUSB Interface Converter
- UseCONEX-LDS Autocollimator
Resources & Downloads
Literature
Electronic Autocollimator for Metrology and Industrial Applications(1.7 MB, PDF) CONEX-LDS Data Sheet.pdf(0, PDF)
Manuals
DIP Switch Configuration(117.5 kB, PDF)
2D Product Drawings
CONEX-USB-RS422.pdf(423.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LDS-PSAutoranging Power Supply, CONEX-LDS Autocollimator, 90-264 VAC | In Stock | ||||
![]() | CONEX-LDSAutocollimator, Optical Head with Integrated Controller | |||||
![]() | CONEX-LDS-CABLE5RS422 Cable, CONEX-LDS Autocollimator, 5 m | |||||
![]() | CONEX-LDS-SLXYFour Axis Mount, Precision Adjustable, CONEX-LDS Series | |||||
![]() | CONEX-LDS-SLTwo Axis Mount, Precision Adjustable, CONEX-LDS Series | |||||
![]() | CONEX-LDS-AOCAnalog Output Cable, 5m, CONEX-LDS Autocollimator |







