The CONEX-LDS autocollimator performs high-resolution, non-contact angular measurements for alignment, quality assurance and metrology applications. The controller is integrated in the body of the autocollimator making it ideal for systems integration or as a portable metrology tool. The CONEX-LDS is used in the highest precision applications performing high resolution angular measurements at over distances of up to 5 meters.
- High sensitivity with angular measurements down to 0.01 µrad
- Fast acquisition at 2 kHz
- Simple to setup using the alignment window
- Easy to use software
- Safe operation (Class II Laser Device)
- Every unit individually tested and delivered with calibration and certification report See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LDSAutocollimator, Optical Head with Integrated Controller |
Features
Sensitive Angular Measurements
The resolution of the CONEX-LDS is actually 0.003 µrad. Including the sensor noise, the sensitivity stays at 0.01 µrad, which is a very excellent value for angular measurement.
Fast Data Acquisition
The CONEX™ controller works in junction with the internal position sensor detector to provide high speed data acquisition rates up to 2 kHz. This feature is ideal for vibration measurements, structural drift, or even metrology applications like wobble measurements of bearings.
Certification and Quick Verification of Calibration
A calibration report is provided with each individual unit, certifying its performance. CONEX-LDS-VER is available to easily verify the unit's calibration on a regular basis. If the unit is out of calibration, it can be returned to the factory for re-calibration.
Ideal Tool for Many Applications
The CONEX-LDS is ideal for:
- pitch and yaw measurements
- rotation stage accuracy measurements
- rotation axis orthogonality measurements
- surface flatness measurements
- settling time and stage damping analysis
- vibration analysis
- wobble control
- beam set-up and alignment
- machine alignments
Easy-to-Use GUI with Out-of-the-box Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the sensor. To start using the CONEX-LDS, the device simply requires plugging in the power supply, connecting the USB communication, and starting the free GUI. Once the GUI has been started, the layout is intuitive and straightforward. From the front panel, the user can access graphical displays of gathered data.
Built-in Controller
A very compact controller is integrated into the autocollimator head of the CONEX-LDS. This allows for easy setup, smaller footprint, lightweight design, and easy connections directly to the PC and power.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-LDS-AOCAnalog Output Cable, 5m, CONEX-LDS Autocollimator | |||||
![]() | CONEX-USB-RS422USB Interface Converter, CONEX-LDS | In Stock | ||||
![]() | CONEX-LDS-CABLE5RS422 Cable, CONEX-LDS Autocollimator, 5 m | |||||
![]() | CONEX-LDS-CABLE20RS422 Cable, CONEX-LDS Autocollimator, 20 m | |||||
![]() | ETH-RS422-EUEthernet Interface Converter, CONEX-LDS | |||||
![]() | CONEX-LDS-SLTwo Axis Mount, Precision Adjustable, CONEX-LDS Series | |||||
![]() | CONEX-LDS-PSAutoranging Power Supply, CONEX-LDS Autocollimator, 90-264 VAC | In Stock | ||||
![]() | CONEX-LDS-SLXYFour Axis Mount, Precision Adjustable, CONEX-LDS Series | 6 Weeks | ||||
![]() | CONEX-LDS-VERCalibration Verification Kit, CONEX-LDS Autocollimator |
Resources
Manuals
ETH-RS422-EU Ethernet Interface Converter(117.4 kB, PDF) DIP Switch Configuration(117.5 kB, PDF) CONEX-LDS Autocollimator Command Interface User Manual(1,008.8 kB, PDF) CONEX-LDS Autocollimator Controller GUI User Manual(1.7 MB, PDF) CONEX-LDS Autocollimator USB Driver Installation User Manual(1.3 MB, PDF) CONEX-LDS Autocollimator User Manual(2.5 MB, PDF)
Software
CONEX-USB-RS422 driver(1.8 MB, ZIP) CONEX-LDS_Installer(6.6 MB, ZIP)
Literature
Electronic Autocollimator for Metrology and Industrial Applications(1.7 MB, PDF) CONEX-LDS Data Sheet.pdf(0, PDF)
Technical Notes
How to change Conex-LDS units.pdf(67.6 kB, PDF)