New Mirror Mount, Suprema, Threaded Rear Load, 2.0 in., (2) 100-TPI Locking Knob Actuators

  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    2
  • Actuator Drive
    Knob
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    2.7 arc sec
  • Angular Range
    ±3.5°
  • Optic Loading
    Rear
  • Material
    Stainless Steel
  • Optical Axis Height
    38.1 mm
  • Optic Thickness
    1.0 - 12.0 mm
  • Special Features
    Threaded Aperture
  • Weight
    393 g
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C