Specifications

  • Laser Current
    0.5 A
  • Laser Compliance Voltage
    25 V
  • Temperature Coefficient
    <100 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Laser Current Resolution
    100 µA
  • Laser Current Accuracy
    ±0.5% of Full Scale
  • Noise/Ripple (rms)
    <200 µA
  • Current Output 24 h Stability
    <100 ppm Full Scale
  • Current Output 1 h Stability
    <200 ppm Full Scale
  • Duty Cycle
    0.01% to 100%
  • Pulse Width
    100 ns to 1 ms
  • Pulse Repetition Rate
    1 µs to 1 ms
  • Rise/Fall Time
    <25 ns
  • Display Type
    5-digit Green LED
  • Weight
    5.2 kg

Features

Complete System Integration

Remote instrument operation is available on the LDP-3811 through an IEEE488/GPIB interface. All instrument controls and functions are accessible through the interface for easy remote programming and control in automated test systems where repeatable and accurate test sequencing, measurements, and data handling are required. Whether the application is data intensive LIV testing, pulsed control for thermal characterization, or R&D evaluations, remote operation of the 3811 saves time and ensures systematic data collection and instrument operation. TTL level triggers are incorporated into the LDP-3811 to control output pulses and to initiate corresponding measurements from other instruments without a command program.

Adjustable Pulse Parameters

The LDP-3811 is designed for quick and easy instrument operation permitting precise pulse control. Pulse modes and parameters are logically grouped together allowing easy adjustment of pulse width, duty cycle and frequency. A selection of pulse operating modes includes constant duty cycle and constant pulse repetition interval (PRI). In constant duty cycle mode, the set duty cycle is maintained while adjusting pulse widths. In constant PRI mode, the set pulse interval is maintained while adjusting pulse width. The bright 4-digit LED display is easy to view in laboratory environments while precision digital tuning is accomplished with the front panel adjustment knob.

CW or Pulsed Operation

The LDP-3811 operates as a dual range current source in both CW and pulsed mode. High setpoint accuracy and a low noise stable output current assures confidence in laser diode CW or pulsed measurements. Adjustable current limits, and transient suppression in any operating mode protect the laser diode under test.

Setting the Standard in Laser Diode Protection

Laser diodes are extremely sensitive to electro-static discharge, excessive current levels, current spikes, or transients from power surges or other laboratory equipment. One of the most important features we have implemented into each instrument is the ILX Lightwave proven laser diode protection standards. These standards have led to advanced protection features such as current limits for both ranges and power line transient protection. Error indicators assist when conditions occur. For more information about these protection features, please see our “Protecting Your Laser Diode" application note.

Accessories