Motorized iris diaphragms have 1.5 Inch Series flanges to couple directly to Oriel® Light Sources, and a 1/4-20 mounting hole. They are driven by a fine resolution stepping motor located in the iris assembly, which can be commanded via a PC or the included controller. RS-232 and IEEE-488 communications capability are included. Windows™ and LabVIEW™ libraries of drivers and VIs allow easy control. The optional hand controller allows control without a PC.
- Manual operation with the included control box
- Optional hand controller
- Motorized iris utility software and Labview VIs included
- RS-232 and IEEE-488 communications See All Features
Accessories
Hand Controller
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks |
Flange Couplers and Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66292Flange Step Down Adapter, 2 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 66290Flange Step Down Adapter, 3 Inch Male to 1.5 Inch Female | In Stock | ||||
![]() | 77791Coupling Ring, Quick Connect, 1.5 Inch Series, Double Female | In Stock | ||||
![]() | 77792Coupling Ring, Quick Connect, 1.5 Inch Series, Double Male | 5 Weeks | ||||
![]() | 77790Flange Converter, Quick Connect, 1.5 Inch Series, Double Female | |||||
![]() | LT10-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 1-Inch LT Series | In Stock | ||||
![]() | 77829Coupling Ring, Light Source, 1.5 Inch, Double Female, Set Screw | In Stock | ||||
![]() | LT20-UADPTAdapter, Oriel® 1.5-Inch Series Flange to Newport 2-Inch LT Series | In Stock |
Resources
Manuals
Oriel 6228X Motorized Iris Diaphragms User Manual(882.6 kB, PDF)