Sorry, this family of products is no longer available. The recommended replacement product is precision-laser-diode-temperature-controllers-ldt-5900c.
LDT-5500B Series thermoelectric temperature controllers are optimized for precision temperature control of laser diodes and other optoelectronic components. Two models combine up to 24W and 50W of thermoelectric control power with a hybrid smart-integrator feedback loop for precise temperature control.
- 24W and 50W thermoelectric temperature controllers
- Low noise, bi-polar output
- Typical drift less than +0.004°C
- USB 2.0 serial interface
- Operational with thermistors and IC temperature sensors
- Smart integrator control loop with fast response and temperature settling See All Features
Specifications
Features
Simple and Easy To Operate Instrument
Maintain Laser Diode Threshold Current and Wavelength
The above figure figure shows that the threshold current and differential responsivity of a laser diode are strongly affected by the laser’s temperature. The laser threshold will increase exponentially with temperature as exp(T/T0), where T is the laser temperature and T0 is the “characteristic temperature” of the laser (typically between 60 to 150°C). T0 is a measure of the temperature sensitivity of the device with higher values implying that the device is more thermally stable. T0 is an important laser diode characteristic and is commonly extracted from multiple L-I curves. Changes in temperature also affect the bandgap of the semiconductor junction and therefore, the peak wavelength of the gain profile. This results in a linear relationship between temperature and the center wavelength of the laser diode (see above figure) with typical temperature tuning coefficients of 0.3 nm/°C. As a result, a temperature controller plays a key role in determining the laser wavelength. Please see Fundamentals of Laser Diode Control for additional information.
Wide Temperature Control Range
Hybrid Smart Integrator Algorithm
Safeguarding Your Devices
Automate Instrument Operation
Precision Temperature Control
Accessories
Temperature Controller Cables
TO-Can Mounts
Butterfly Mounts
DIL Mounts
Resources
Technical Notes
Callendar-Van Dusen Equation and RTD Temperature Sensors(254.2 kB, PDF) Typical Temperature Stability of the LDT-5500B(269.8 kB, PDF) Fundamentals of Laser Diode Control
Software
ILX Lightwave USB Drivers(61.9 MB, ZIP) LDT-5500B LabVIEW Driver Version 1.0(373.2 kB, ZIP)
Manuals
LDT-5500B Temperature Controller User's Manual(549.3 kB, PDF)
Literature
LDT-5500B Thermoelectric Temperature Controller Brochure(304.4 kB, PDF)
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Selecting and Using Thermistors for Temperature Control(497.9 kB, PDF) Thermistor Calibration and Steinhart-Hart(370.9 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) AD590 and LM335 Sensor Calibration(259.7 kB, PDF)
![±4 A and ±5 A USB Thermoelectric Temperature Controllers [Discontinued] ±4 A and ±5 A USB Thermoelectric Temperature Controllers [Discontinued]](https://api.p1.mks.com//medias/sys_master/DefaultCelumAssetsFolder/hc3/hab/9895730348062/5525_3_qtr_400w/5525-3-qtr-400w.jpg)


















