Compare Model Drawings, CAD & Specs Adjustments Drive Type Adjustment Screw Thread Sensitivity Special Features Availability Price
$93.73
θx, θy Allen-Key, non-locking 100 TPI 23.9 arc sec Platform Mount
$93.73
θx, θy Allen-Key, non-locking 100 TPI 23.9 arc sec Platform Mount
$70.04
θx, θy Allen-Key, non-locking 100 TPI 15.2 arc sec Platform Mount
$70.04
θx, θy Allen-Key, non-locking 100 TPI 15.2 arc sec Platform Mount
$58.71
θx, θy Allen-Key, non-locking 100 TPI 8.3 arc sec 25.4 mm Square Platform
$59.74
θx, θy Allen-Key, non-locking 100 TPI 8.3 arc sec 25.4 mm Square Platform
$64.89
θx, θy Allen-Key, non-locking 100 TPI 8.3 arc sec 25.4 mm Square Platform
$125.66
z, θx, θy Allen-Key, locking 100 TPI 8.3 arc sec 25.4 mm Square Platform
$112.27
z, θx, θy Allen-Key, non-locking 100 TPI 8.3 arc sec 25.4 mm Square Platform
$155.53
z, θx, θy Allen-Key, non-locking 100 TPI 8.3 arc sec LaserClean
$104.03
z, θx, θy Allen-Key, locking 80 TPI 10.4 arc sec 25.4 mm Square Platform
$93.73
z, θx, θy Allen-Key, non-locking 80 TPI 10.4 arc sec 25.4 mm Square Platform
$131.84
z, θx, θy Allen-Key, non-locking 80 TPI 14.3 arc sec Platform Mount
$131.84
z, θx, θy Allen-Key, non-locking 80 TPI 14.3 arc sec Platform Mount

Features

Miniature Platform Mounts

Miniature Platform Mounts are available in three compact sizes: 1.00-, 0.75-, and 0.50-in. These mounts cover the most frequently used OEM mirror sizes.

 

ULTIMA® Platform Mounts

ULTIMA® Platform Mounts offer unsurpassed functionality. They feature thick front and rear plates and optimized, stiff springs to improve long-term stability and provide greater protection against vibrations. Hard carbide pads ensure smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems.

Horizontal or Vertical Mounting

Both MM series and P100-P series feature two threaded mounting holes in the back plate, therefore can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical platform using the threaded hole on the side.
U50 ULTIMA platform mounts can also be mounted horizontally with adapter UPA-PA.5, which is already included in U50-P and U50-P1 models. 

Allen-Key Adjustment

Allen-key adjustments screws are used in the miniature platform mounts to save space and prevent unintended adjustment. For long-term stability, U50-PL and U50-PL1 feature a flexure lock built into the mount body, which exerts a tangential force on the screw to prevent rotation.
    

Dedicated Mirror Adapters

Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA series and P100-P miniature platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.