Compare Model Drawings, CAD & Specs Availability Price
Polarizer, 1310 nm, SM to PM, Pigtailed, FC/APC Connectors
$700
Polarizer, 1310 nm, SM to SM, Pigtailed, FC/APC Connectors
$525
2 Weeks
2 Weeks
Polarizer, 1310 nm, SM to SM, Pigtailed, FC/PC Connectors
$525
In Stock
In Stock
Polarizer, 1310 nm, SM to PM, FC/APC Bulkhead Connectors.
In Stock
In Stock
Polarizer, 1310 nm, SM to PM, FC/PC Bulkhead Connectors
5 Weeks
5 Weeks
Polarizer, 1550 nm, PM to PM, Pigtailed, FC/PC Connectors
$840
In Stock
In Stock
Polarizer, 1550 nm, SM to PM, Pigtailed, FC/APC Connectors
$695
In Stock
In Stock
Polarizer, 1550 nm, SM to PM, Pigtailed, FC/PC Connectors
$680
In Stock
In Stock
Polarizer, 1550 nm, SM to SM, Pigtailed, FC/APC Connectors
$525
In Stock
In Stock
Polarizer, 1550 nm, SM to SM, Pigtailed, FC/PC Connectors
$470
In Stock
In Stock
Polarizer, 1550 nm, SM to PM, FC/APC Bulkhead Connectors.
Polarizer, 1550 nm, SM to PM, FC/PC Bulkhead Connectors.
In Stock
In Stock

Specifications

  • Center Wavelength
    1310 or 1550 nm
  • Fiber Type
    SM: Corning SMF-28
    PM: Fujikura PM Panda fiber
  • Extinction Ratio
    30 or 40 dB (typical)
  • Typical Insertion Loss
    0.3 dB
  • Maximum Insertion Loss
    0.5 dB
  • Return Loss
    50 dB
  • Maximum Optical Power
    300 mW
  • Center Wavelength Tolerance
    ±50 nm
  • Operating Temperature
    0 to 70°C
  • Dimensions
    Pigtailed: Ø5.5 x 35 mm
    Bulkhead: Ø9.5 x 65 mm

Features

Pigtailed Versions Available

The pigtailed versions come with ~1 m long fiber pigtails with 900 µm loose tube. These devices are more economical and provide the user with added fiber length in a fiber optic system.

Rugged Bulkhead Design Available

The Bulkhead models are compact, rugged devices designed without fiber pigtails. Without pigtails, these device make handling much easier as users do not need to worry about fragile fibers. These Bulkhead versions have the advantage of eliminating the polarization disturbances caused by fiber pigtails.

Compact with Excellent Performance

These compact devices offer low insertion loss, low back reflection and high extinction ratio.

Combinations of Single-mode (SM) and Polarization Maintaining (PM) Available

Users can select a combination of input and output fibers. SM to SM, PM to PM or SM to PM.

FC/PC and FC/APC Connectors Available

Users can select from both FC/PC and FC/APC connectors for both Pigtailed and Bulkhead Fiber Polarizers

Combine with F-POL Series for a Variable Attenuator

When combined with Newport's F-POL Series Manual Polarization Controllers the F-ILP Series can function as a variable fiber optic attenuator.

Applications

  • Eliminating unwanted polarization states
  • Polarization analyzing
  • Polarization monitoring and control
  • Signal-to-Noise Ratio (SNR) monitoring
  • Polarization Mode Dispersion (PMD) monitoring
  • Spectrum filtering and control
  • Polarization Extinction Ratio (PER) improvement
  • Fiber laser mode-locking
  • Polarization interferometry