Newport's Polarization Controllers are designed for those working with polarization sensitive devices and systems.
- No loss or back-reflection
- Insensitive to wavelength variations
- Easy to operate
- Compact, low cost solution to your polarization control requirements
- Extinction ratio >40 dB See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-POL-ILPolarization Controller, In-Line, 250 µm Buffer Fiber | In Stock | ||||
![]() | F-POL-APCFiber Polarization Controller, Male FC/APC Bulkhead Connectors. | In Stock | ||||
![]() | F-POL-PTPolarization Controller, Fiber Pigtail, No Connectors. | In Stock | ||||
![]() | F-POL-PT-FCAPCPolarization Controller, Fiber Pigtail, FC/APC Connectors. | In Stock |
Specifications
- Wavelength Range1260-1650 nm
- Fiber TypeSingle Mode
- Extinction Ratio40 dB
- Typical Insertion Loss<0.5 dB
(F-POL-IL & F-POL-PT: 0.05 dB) - Return Loss>45 dB to >65 dB
- Operating Temperature-40 to 85°C
Features
Babinet-Soleil Compensator for Polarization Control
Manual polarization controllers are based on an all-fiber Babinet-Soleil Compensator. The patented design can be used to generate any polarization state at the output from an arbitrary input polarization state.
Three Design Styles Available
The In-Line version, F-POL-IL, offers great flexibility by allowing the insertion of a 250 µm buffered optical fiber. The Pigtailed version, F-POL-PT, includes two 9/125 µm fiber pigtails, with 900 µm jackets, with no connectors, FC/UPC, or FC/APC connectors. The bulkhead versions, F-POL-PC and F-POL-APC, are available with either FC/PC or FC/APC connectors.
Rotatable Fiber Squeezer Mechanism
The device comprises a rotatable fiber squeezer mechanism that rotates around the optical fiber while adding no intrinsic loss or back-reflection, and allows polarization adjustments in two quick and easy steps. Applying a pressure to the fiber produces a linear birefringence, effectively creating a fiber wave plate whose retardation varies with the pressure. Simple squeeze-and-turn operations can generate any desired polarization state from any arbitrary input polarization.
Compact and Insensitive to Photonic Effects
In addition to their compact size, the controllers are insensitive to variations in fiber material, diameter or wavelength of the light passing through the fiber.
Resources
Application Notes
Polarization Control and Measurement for Optical Fibers(792.6 kB, PDF) Polarite Polarization Controllers(130.1 kB, PDF) Polarization and Polarization Control(265.3 kB, PDF)
Tutorials
Manuals
Newport Manual Polarization Controllers Instruction Note(138.5 kB, PDF)