Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Polarization Controller, Fiber Pigtail, FC/APC Connectors.

Specifications

  • Type
    Polarization Controller
  • Wavelength Range
    1260 - 1650 nm
  • Fiber Type
    Single Mode
  • Fiber Connector
    FC/APC
  • Extinction Ratio
    40 dB
  • Typical Insertion Loss
    <0.5 dB
  • Return Loss
    55 dB
  • Operating Temperature
    -40 to 85°C

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4-SIR Sensor Card, 700-1600 nm, 1 in. x 1.5 in. Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Polarization Controllers, ManualF-POL-APCFiber Polarization Controller, Male FC/APC Bulkhead Connectors.
In Stock
$926
Polarization Controllers, ManualF-POL-ILPolarization Controller, In-Line, 250 µm Buffer Fiber
In Stock
$680
Polarization Controllers, ManualF-POL-PTPolarization Controller, Fiber Pigtail, No Connectors.
In Stock
$567

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Polarization Maintaining FibersF-PM1550Polarization Maintaining Optical Fiber, Panda, 1550 nm, 0.10-0.13 NA$18.20
Fiber Mode ScramblerFM-1Fiber Mode Scrambler, Knob Control, Graduated Scale
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,140
Standard PM Fiber Patch CablesF-PM1550-C-1FCAPCPM Fiber Patch Cable, Panda, F-PM1550, 1550 nm, 1 m, FC/APC
In Stock
$265