Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Polarizer, 1550 nm, SM to PM, FC/APC Bulkhead Connectors.

Specifications

  • Type
    In-line Polarizer
  • Center Wavelength
    1550 nm
  • Fiber Type
    SM: Corning SMF-28, PM: Fujikura PM Panda fiber
  • Fiber Connector
    FC/APC
  • Extinction Ratio
    30 dB (typical)
  • Typical Insertion Loss
    0.3 dB
  • Maximum Insertion Loss
    0.5 dB
  • Return Loss
    50 dB
  • Maximum Optical Power
    300 mW
  • Center Wavelength Tolerance
    ±50 nm
  • Operating Temperature
    0 to 70°C
  • Dimensions
    ø9.5 x 65 mm

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic In-Line PolarizersF-ILP-2-F-SS-FAPolarizer, 1550 nm, SM to SM, Pigtailed, FC/APC Connectors.
In Stock
$525
Fiber Optic In-Line PolarizersF-ILP-2-N-SP-FPPolarizer, 1550 nm, SM to PM, FC/PC Bulkhead Connectors.
In Stock
$721