These general purpose, D-shaped mirrors are highly efficient over a broad wavelength range and ideal for beam pick-off applications.
- Semi-circular shape for pick-off of tightly spaced beams
- Four metallic coatings covering the UV to IR bands
- Fused Silica substrates
- Broader bandwidth and less expensive than dielectric coatings See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10DD20AL.2D-shaped Mirror, UV Aluminum, Fused Silica, 25.4 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20ER.1D-shaped Mirror, Aluminum, Fused Silica, 25.4 mm, λ/10, 450-700 nm | In Stock | ||||
![]() | 10DD20ER.2D-shaped Mirror, Silver, Fused Silica, 25.4 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20ER.4D-shaped Mirror, Gold, Fused Silica, 25.4 mm, λ/10, 650-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
The Ideal Choice for Beam Pickoff Applications
The reflective coating of D-shaped mirrors extends to near the flat edge of the mirror, enabling the separation of closely spaced optical beams. An example application is a folded geometry prism compressor used to shorten the duration of a positively chirped ultrashort laser pulse. As the image shows, the beam entering the prism assemblies passes slightly above the D-shaped mirror. The beam exiting the prism assemblies travels slightly below, and in the same vertical plane as the entering beam, but is then "picked off" by the D-shaped mirror and routed to an autocorrelator. A D-shaped mirror improves the efficiency of such a prism compressor because it enables the entering and exiting beams to be placed much closer to each other than a round mirror would allow. For more information, see our Prism Compressor for Ultrashort Laser Pulses application note, and our Beam Pickoff With D-shaped Mirrors Application Set-up
Fused Silica Substrates
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.
Enhanced Aluminum VIS-NIR Coating
Our ER.1 enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. Average reflectivity is greater than 93% from 450-700 nm.
Protected Silver VIS-IR Coating
Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480 – 1100 nm and greater than 98.5% from 1.1 – 20 µm. This silver mirror is a favorite for Ultrafast scientists who want an inexpensive option.
Protected Gold NIR-IR Coating
Our ER.4 protected gold coating is ideal for applications requiring broadband reflectance in the near IR to the far IR. A multilayer dielectric overcoat provides protection to the gold from the environment. Average reflectivity is greater than 96% from 650 – 1700 nm and greater than 98% from 1.7 – 2.0 µm.
Special Handling Required
As the reflective coating extends to near the flat edge of the mirror for pickoff applications, the flat edge is cut very sharp with no bevel. Thus, special care should be taken when handling to avoid injury. Furthermore, other contact with the flat edge should be avoided as much as possible to prevent the mirror from becoming chipped, including mounting in standard mirror mounts. Newport recommends HM-1 or M1-1D Edge Grip mirror mounts for all d-shaped mirrors.
Accessories
Mirror Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HM-1Optical Filter Mount, Edge Grip, 1.0 in. Optics, 8-32 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-1DMirror Mount, Lab Standard, EdgeGrip, 1.0 in., 2 Knob Actuators | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |