D-shaped Mirror, Aluminum, Fused Silica, 25.4 mm, λ/10, 450-700 nm

The 10DD20ER.1 is a D-shaped Aluminum Broadband Mirror with a 25.4 mm (1.0 inch) diameter, a thickness of 6.0 mm, and a flatness of λ/10. The mirror's straight edge allows multiple tightly packed beams or sources to be separated. The 10DD20ER.1 has a 40-20 surface quality and an average reflectivity greater than 93% from 450 - 700 nm.
Specifications
- Wavelength RegionVIS
- Wavelength Range450-700 nm
- Mirror ShapeD-shaped
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialFused Silica
- Coating TypeEnhanced Aluminum
- Coating CodeER.1
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Clear Aperture≥90% of diameter
- Back SurfaceFine Ground
- ReflectivityRavg>93%, Rmin>90 % @ 450-700 nm
- Damage Threshold0.5 J/cm² with 10 ns pulses at 532 nm, 20Hz

Resources & Downloads
2D Product Drawings
10DD20 Dwaring(379.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10DD20BD.1D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20AL.2D-shaped Mirror, UV Aluminum, Fused Silica, 25.4 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20BD.2D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 700-950 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20ER.4D-shaped Mirror, Gold, Fused Silica, 25.4 mm, λ/10, 650-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20ER.2D-shaped Mirror, Silver, Fused Silica, 25.4 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HM-1Optical Filter Mount, Edge Grip, 1.0 in. Optics, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-HM-1Optical Filter Mount, Edge Grip, 25.4 mm Optics, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











