D-Shaped mirrors allow for easy separation of two or multiple beams which are aligned very closely together.
- General purpose semi-circular laboratory mirror
- Rave>99% for 488-694 nm or 700-950 nm
- Surface flatness & surface quality λ/10, 15-5
- Picks off tightly spaced beams
- Durable Dielectric coatings
- Fused Silica substrates See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10DD20BD.1D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20BD.2D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 700-950 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
The Ideal Choice for Beam Pickoff Applications
The reflective coating of D-shaped mirrors extends to near the flat edge of the mirror, enabling the separation of closely spaced optical beams. An example application is a folded geometry prism compressor used to shorten the duration of a positively chirped ultrashort laser pulse. As the image shows, the beam entering the prism assemblies passes slightly above the D-shaped mirror. The beam exiting the prism assemblies travels slightly below, and in the same vertical plane as the entering beam, but is then "picked off" by the D-shaped mirror and routed to an autocorrelator. A D-shaped mirror improves the efficiency of such a prism compressor because it enables the entering and exiting beams to be placed much closer to each other than a round mirror would allow. For more information, see our Prism Compressor for Ultrashort Laser Pulses application note, and our Beam Pickoff With D-shaped Mirrors Application Set-up
Fused Silica Substrates
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold. For more information, please see our Optical Materials technical note.
Durable Dielectric Coatings
All dielectric coating construction is physically more durable than standard metallic coatings. Dielectric mirrors are more resistant to humidity, thermal changes, abrasion and salt exposure.
Visible Broadband Dielectric Coating
Our BD.1 visible broadband dielectric coating reflects all visible wavelengths from 488 to 694 nm with greater than 99% efficiency for s-polarization, and 98% for p-polarization, at 0 - 45° angle of incidence. High reflectivity is also extended to greater than 98% for 441.6 nm.
Pick Off Tightly Spaced Beams
The coating is applied all the way to the sharp edge of the mirror. This allows for scientists to pick off very closely aligned beams. Please beware that the edge is sharp and can be easily chipped if not handled with care.
Extremely Versatile
D-shaped mirrors are used in a variety of applications such as pump probe spectroscopy, prism compressor systems, applications where the beam is folded back upon itself, or those combining multiple beams.
Special Handling Required
As the reflective coating extends to near the flat edge of the mirror for pickoff applications, the flat edge is cut very sharp with no bevel. Thus, special care should be taken when handling to avoid injury. Furthermore, other contact with the flat edge should be avoided as much as possible to prevent the mirror from becoming chipped, including mounting in standard mirror mounts. Newport recommends HM-1 or M1-1D Edge Grip mirror mounts for all d-shaped mirrors.
Accessories
Mirror Mounts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HM-1Optical Filter Mount, Edge Grip, 1.0 in. Optics, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-1DMirror Mount, Lab Standard, EdgeGrip, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |