D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 488-694 nm

  • Wavelength Region
    VIS
  • Wavelength Range
    488-694 nm
  • Mirror Shape
    D-shaped
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Fused Silica
  • Coating Type
    Broadband Dielectric
  • Coating Code
    BD.1
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Clear Aperture
    ≥90% of diameter
  • Back Surface
    Fine Ground
  • Reflectivity
    RS, avg>99%, RP, avg>98% @ 488-694 nm
  • Damage Threshold
    500 W/cm² CW, 3 J/cm², 10 ns pulses, 10 Hz, at 532 nm