Optical Filter Mount, Edge Grip, 1.0 in. Optics, 8-32

  • Filter Shape
    Round or Square
  • Maximum Optic Thickness
    6.6 mm
  • Minimum Optic Thickness
    1.2 mm
  • Maximum Thickness
    6.6 mm  
  • Number of Filters
    1  
  • Mechanism
    Thumbscrew Clamp
  • Mounting Threads
    8-32
  • Material
    Anodized Aluminum
  • Filter Size Circular or Square
    25.4 mm