D-shaped Mirror, Silver, Fused Silica, 25.4 mm, λ/10, 480-20,000 nm

The 10DD20ER.2 is a D-shaped Silver Broadband Mirror with a 25.4 mm (1.0 inch) diameter, a thickness of 6.0 mm, and a flatness of λ/10. The mirror's straight edge allows multiple tightly packed beams or sources to be separated. The 10DD20ER.2has a 40-20 surface quality and an average reflectivity greater than 96% from 480 - 1,100 nm and >98.5% from 1,100 - 20,000 nm (1.1 - 20 µm).
Specifications
- Wavelength RegionBroadband
- Wavelength Range480-20000 nm
- Mirror ShapeD-shaped
- Diameter25.4 mm
- Mirror SizeØ25.4 mm
- Thickness6.0 mm
- MaterialFused Silica
- Coating TypeProtected Silver
- Coating CodeER.2
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Clear Aperture≥90% of diameter
- Back SurfaceFine Ground
- ReflectivityRavg>96%, Rmin>93% @ 480-1100 nm; Ravg>98.5%, Rmin>97% @ 1.1-20 µm
- Damage Threshold1 J/cm² with 10 ns pulses at 532 nm, 20Hz

Resources & Downloads
2D Product Drawings
10DD20 Dwaring(379.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10DD20BD.2D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 700-950 nm | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20BD.1D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20ER.4D-shaped Mirror, Gold, Fused Silica, 25.4 mm, λ/10, 650-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20AL.2D-shaped Mirror, UV Aluminum, Fused Silica, 25.4 mm, λ/10, 250-600 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20ER.1D-shaped Mirror, Aluminum, Fused Silica, 25.4 mm, λ/10, 450-700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-HM-1Optical Filter Mount, Edge Grip, 25.4 mm Optics, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HM-1Optical Filter Mount, Edge Grip, 1.0 in. Optics, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-1DMirror Mount, Lab Standard, EdgeGrip, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10DD20BD.2D-shaped Pickoff Mirror, Ø25.4 mm, Broadband Dielectric, 700-950 nm | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |













