D-shaped Mirror, Gold, Fused Silica, 25.4 mm, λ/10, 650-20,000 nm

  • Wavelength Region
    Broadband
  • Wavelength Range
    650-20000 nm
  • Mirror Shape
    D-shaped
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Fused Silica
  • Coating Type
    Protected Gold
  • Coating Code
    ER.4
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Clear Aperture
    ≥90% of diameter
  • Back Surface
    Fine Ground
  • Reflectivity
    Ravg>96%, Rmin>92% @ 650-1700 nm Ravg>98%, Rmin>96% @ 1.7-20 µm
  • Damage Threshold
    0.5 J/cm² with 10 ns pulses at 1064 nm, 20Hz