Aspherical achromatic lenses consist of two cemented elements which provide superior color correction and the smallest RMS spot size closest to the diffraction limit. The second element of the achromatic lens is aspherical to reduce wavefront errors arising from standard spherical achromats.
- 425-675 nm visible antireflection coating
- Superior color correction performance than standard achromats
- Minimize spherical aberration for monochromatic sources
- Ideal for coupling from broadband multimode fibers or extended sources
- Similar spherical aberration correction to machined aspheres
- Superior performance to singlet lenses See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | APAC10Aspherical Lenses, Achromatic, 9.00 mm Diameter, 12.00 mm EFL | In Stock | ||||
![]() | APAC11Aspherical Lenses, Achromatic, 9.00 mm Diameter, 18.00 mm EFL | |||||
![]() | APAC12Aspherical Lenses, Achromatic, 12.50 mm Diameter, 14.00 mm EFL | In Stock | ||||
![]() | APAC13Aspherical Lenses, Achromatic, 12.50 mm Diameter, 20.00 mm EFL | In Stock | ||||
![]() | APAC14Aspherical Lenses, Achromatic, 12.50 mm Diameter, 25.00 mm EFL | |||||
![]() | APAC15Aspherical Lenses, Achromatic, 25.00 mm Diameter, 30.00 mm EFL | In Stock | ||||
![]() | APAC16Aspherical Lenses, Achromatic, 25.00 mm Diameter, 35.00 mm EFL | |||||
![]() | APAC17Aspherical Lenses, Achromatic, 25.00 mm Diameter, 40.00 mm EFL | |||||
![]() | APAC18Aspherical Lenses, Achromatic, 25.00 mm Diameter, 50.00 mm EFL |
Mounting Options
We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.
Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing.
| Lens Diameter | ![]() A-Line™ Lens Mounts |
![]() LT Series Lens Tubes |
![]() LP Series Lens Positioners |
![]() Optics Cage Plus Series |
|---|---|---|---|---|
| 76.2 mm | ( |
N/A | N/A | N/A |
| 50.8 mm | ( |
N/A | ||
| 38.1 mm | ( |
LT20 lens tube with |
LP-2 lens positioner with |
N/A |
| 25.4 mm | ( |
|||
| 12.7 mm | ( |
N/A | ||
| 6.35 mm | LT05 lens tube with |
LP-05 lens positioner with |
N/A |
For non-standard sizes not listed above, check out our variable size lens mounts.
Specifications
- Lens TypeAchromatic Doublet
- Lens ShapePlano-Convex
- Antireflection Coating425-675 nm
- Coating TypeVisible Multilayer
- Coating CodeVis-0 Front
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- Surface Quality40-20 scratch-dig
- Diameter Tolerance+0.0/-0.05 mm
- Clear Aperture90% of central diameter
- Cleaning
Features
Achromatic Asphere Design
Aspherical achromatic lenses consist of two cemented elements, a positive low-index crown glass lens element cemented to a negative high-index flint glass lens element. These elements are carefully selected to cancel chromatic aberration at two well separated wavelengths; which provide superior color correction and the smallest RMS spot size closest to the diffraction limit. The second element of the achromatic lens is aspherical to reduce wavefront errors arising from standard spherical achromats. These aspherical achromatic lenses are the ideal choice for imaging, fiber coupling, scanning, and other applications that use a broadband laser or white light sources.
Design Wavelengths
These lenses can be used within the wavelength regime of 400-2000nm. However, the color and spherical aberration correction is only optimized over the wavelength regime of 400-700nm. The Aspherical achromatic lenses not only have superior color correction compared to standard achromats, but also have very similar spherical aberration corrections to those of machined aspheres.