Aspherical Lenses, Achromatic, 25.00 mm Diameter, 35.00 mm EFL

The APAC16 Achromatic Aspherical Lens is a 425 to 675 nm antireflection coated (front surface), 0.98 inch (25.0 mm) diameter, N-LaK8 and N-SF57 achromatic doublet lens with an effective focal length of 35.0 mm. The back surface has a molded aspheric polymer cap with a protective seal. This achromat is computer optimized to provide optimal color correction and the smallest RMS spot size close to the diffraction limit. These lenses can be used within the wavelength regime of 400-2000nm. However, the color and spherical aberration correction is only optimized over the wavelength regime of 400-700nm. The Aspherical achromatic lenses not only have superior color correction comparing to standard achromats, but also has very similar spherical aberration corrections to those of machined aspheres. To reduce the wavefront errors arising from the standard achromats the second surface of these aspherical achromats are fused with a molded polymer surface. It is an ideal choice for Imaging, Microscopy, Fiber coupling, and Scanning and other applications that use a broadband laser or normal light sources.
Specifications
- Lens TypeAchromatic Doublet
- Lens ShapePlano-Convex
- Diameter25.0 mm
- Antireflection Coating425-675 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14 - Front
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- Lens MaterialN-LaK8/N-SF57
- Surface Quality40-20 scratch-dig
- Effective Focal Length (EFL)35.0 mm
- Back Focal Length (BFL)28.14 mm
- Radius of Curvature (R)23.50 mm
- Radius 2-36.70 mm
- Radius 3-323.01
- Edge Thickness (T<sub>e</sub>)7.90 mm
- Center Thickness (T<sub>c</sub>)11.58 mm
- Thickness, Center 19.00 mm
- Thickness, Center 22.58 mm
- Design Wavelengths587.6 nm
- Diameter Tolerance+0.0/-0.05 mm
- Center Thickness Tolerance± 0.2 mm
- Edge Thickness Tolerance±0.2 mm
- Clear Aperture90% of central diameter
Resources & Downloads
3D Product Models
2D Product Drawings
Achromatic Aspherical Lenses(254.3 kB, PDF)
Other
APAC16 RoHS Certificate(703.4 kB, PDF)
Software
APAC16 Zemax File(6.4 kB, ZMX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PAC025Achromatic Doublet Lens, Visible, 12.7 mm, 38.1 mm EFL, 400-700 nm | In Stock | ||||
![]() | PAC14AR.16Achromatic Lens, NIR, 25.0 mm Diameter, 35.0 mm EFL, 750-1550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC15AR.15Achromatic Lens, Broadband, 25.00 mm, 50.00 mm EFL, 345-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPA20AR.14Polished Aspheric Lens, Bi-Convex, L-BAL35, 30 mm, 30.0 mm EFL, 430-700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












