Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Achromatic Doublet Lens, Visible, 12.7 mm, 38.1 mm EFL, 400-700 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Diameter
    12.7 mm
  • Antireflection Coating
    400-700 nm
  • Coating Type
    Visible Single-Layer MgF2
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Transmission
    T>95%
  • Lens Material
    N-BaK4/N-SF10
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • Effective Focal Length (EFL)
    38.1 mm
  • Back Focal Length (BFL)
    36.0 mm  
  • F/#
    3  
  • Radius of Curvature (R)
    24.417 mm  
  • Radius 2
    -18.576 mm
  • Radius 3
    -61.927 mm
  • Edge Thickness (T<sub>e</sub>)
    3.3 mm  
  • Center Thickness (T<sub>c</sub>)
    4.5 mm  
  • Thickness, Center 1
    3.0 mm  
  • Thickness, Center 2
    1.5 mm  
  • Orientation
    Steepest convex surface should face the infinite conjugate
  • Design Wavelengths
    589 nm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ±0.2 mm
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Uncoated N-BK7 Plano-Convex LensesKPX046Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 38.1 mm EFL, Uncoated
In Stock
$34
Uncoated N-BK7 Bi-Convex LensesKBX031Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 38.1 mm EFL, Uncoated
In Stock
$38
Uncoated N-BK7 Plano-Convex Cylindrical LensesCKX038Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 38.1 mm, Uncoated
In Stock
$261
Uncoated UVFS Plano-Convex LensesSPX113Plano-Convex Lens, Fused Silica, 12.7 mm, 38.1 mm EFL, Uncoated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$143

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
Precision Multi-Axis Lens PositionersLP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$764