Our UV-VIS antireflection coated achromatic lenses offer near diffraction limited performance from 345-700 nm making them ideal for fluorescence microscopy, or Nd:YAG laser applications.
- 345-700 nm UV-VIS antireflection coated
- Ideal for fluorescence, UV light source & Nd: YAG applications
- Near diffraction limited performance across UV-VIS range
- Greater than 90% transmission from 345-700 nm See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PAC10AR.15Achromatic Lens, Broadband, 12.50 mm, 25.00 mm EFL, 345-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC11AR.15Achromatic Lens, Broadband, 12.50 mm, 30.00 mm EFL, 345-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC12AR.15Achromatic Lens, Broadband, 12.50 mm, 40.00 mm EFL, 345-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC13AR.15Achromatic Lens, Broadband, 12.50 mm, 50.00 mm EFL, 345-700 nm | In Stock | ||||
![]() | PAC15AR.15Achromatic Lens, Broadband, 25.00 mm, 50.00 mm EFL, 345-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC16AR.15Achromatic Lens, Broadband, 25.00 mm, 60.00 mm EFL, 345-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC17AR.15Achromatic Lens, Broadband, 25.00 mm, 75.00 mm EFL, 345-700 nm | In Stock | ||||
![]() | PAC18AR.15Achromatic Lens, Broadband, 25.00 mm, 100.00 mm EFL, 345 nm to 700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC19AR.15Achromatic Lens, Broadband, 25.00 mm, 125.00 mm EFL, 345-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Lens TypeAchromatic Doublet
- Lens ShapePlano-Convex
- Antireflection Coating345-700 nm
- Coating TypeUV-VIS
- Coating CodeAR.15
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- Lens MaterialN-FK5/N-F2
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/4
- Centration3-5 arc-min
- Chamfers0.25 mm
- Chamfers Angle/Tolerance45°
- Diameter Tolerance+0.0/-0.05 mm
- Focal Length Tolerance±2.0%
- Clear Aperture90% of central diameter
Features
Achromatic Lenses
An Achromat, or Achromatic lens, is usually made up of multiple optical elements, which can be air-spaced or cemented together. These typically alternate a positive lens of low index material, such as crown glass, and a negative lens of high index material, such as flint glass. The elements are selected and optimized so that dispersion in the positive element is corrected by the negative element, resulting in minimized chromatic aberration at two well-separated wavelengths. Achromats offer a nearly constant focal length across the visible spectrum, providing superior off-axis performance. Doublet lenses offer users many more design options than singlet lenses, which allows for superior performance in visual imaging and laser beam manipulation applications. Our lenses are computer designed, minimizing aberrations and providing a smaller focused spot size. They are offered with multi-layer or single-layer AR coatings. Standard diameters and focal lengths may be interchanged with our singlet lenses. Further, achromats are available in a wide variety of configurations, including positive, negative, triplet, and aspherized. These lenses are produced as doublets or triplets (three elements). The collimated beam should enter or depart from the surface (R1 in drawing) with higher curvature (smaller radius) for optimized performance.
AR.15 Broadband UV-Visible Antireflection Coating
Our AR.15 broadband multilayer antireflection coating markedly improves the transmission efficiency of these lenses by reducing surface reflections over a 225-700 nm wavelength range. This coating enables use with any or all of the 2nd, 3rd, and 4th harmonic Nd:YAG wavelengths, or for use in UV fluorescence imaging applications.