Achromatic Lens, Broadband, 12.50 mm, 50.00 mm EFL, 345-700 nm

The PAC13AR.15 Broadband Achromatic Lens is a 345 nm to 700 nm anti-reflection coated, 0.49 inch (12.5 mm) diameter, N-FK5 and N-F2 achromatic doublet lens with an effective focal length of 50.0 mm. This achromat is computer optimized to provide diffraction limited performance for polychromatic illumination applications in the 345 to 550 nm spectral range. It is the idea choice for fluorescence applications, UV light source applications, UV LED’s, and Nd: YAG lasers. Spherical and chromatic aberrations are minimized to provide superior performance.
Resources & Downloads
2D Product Drawings
Broadband UV-VIS Achromatic Lenses Spec Table(196.9 kB, PDF)
Other
PAC13AR.15 RoHS Certificate(705.6 kB, PDF)
Software
PAC13AR.15.zmx(4.9 kB, ZMX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CKX12Cylindrical Lens, Plano-Convex, N-BK7, 12.5 mm, 50 mm FL, Uncoated | In Stock | ||||
![]() | APAC18Aspherical Lenses, Achromatic, 25.00 mm Diameter, 50.00 mm EFL | In Stock | ||||
![]() | PAC07AR.16Achromatic Lens, NIR, 12.0 mm Diameter, 50.0 mm EFL, 750-1550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC024AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 31.8 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











