Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Achromatic Lens, NIR, 12.0 mm Diameter, 50.0 mm EFL, 750-1550 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Diameter
    12.0 mm
  • Antireflection Coating
    750-1550 nm
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16E
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Lens Material
    N-LaK22/N-SF6
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5λ
  • Effective Focal Length (EFL)
    50.0 mm
  • Back Focal Length (BFL)
    46.70 mm  
  • F/#
    4.2  
  • Radius of Curvature (R)
    28.51 mm  
  • Radius 2
    -28.20 mm
  • Radius 3
    -322.09 mm
  • Edge Thickness (T<sub>e</sub>)
    4.80 mm  
  • Center Thickness (T<sub>c</sub>)
    5.5 mm  
  • Thickness, Center 1
    3.00 mm  
  • Thickness, Center 2
    2.50 mm  
  • Design Wavelengths
    880 nm
  • Centration
    3-5 arcmin
  • Chamfers
    0.25 mm  
  • Chamfers Angle/Tolerance
    45°
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ± 0.2 mm
  • Clear Aperture
    11 mm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
NIR Precision Polished Aspheric LensesKPA24AR.16Polished Aspheric Lens, Bi-Convex, L-BAL35, 50 mm, 50.0 mm EFL, 650-1000 nm
In Stock
$865
Visible Achromatic Aspherical LensesAPAC18Aspherical Lenses, Achromatic, 25.00 mm Diameter, 50.00 mm EFL$205
UV-VIS Achromatic LensesPAC13AR.15Achromatic Lens, Broadband, 12.50 mm, 50.00 mm EFL, 345-700 nm
In Stock
$152

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59