Achromatic Doublet Lens, Visible, 12.7 mm, 31.8 mm EFL, 430-700 nm

The PAC024AR.14 Visible Achromatic Doublet Lens is a 430 to 700 nm antireflection coated, 1/2 inch (12.7 mm) diameter, N-BaF10 and N-SF10 precision achromatic doublet lens with an effective focal length of 31.8 mm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.
Specifications
- Lens TypeAchromatic Doublet
- Lens ShapePlano-Convex
- Diameter12.7 mm
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- TransmissionT>97%
- Lens MaterialN-BAF10/N-SF10
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- Effective Focal Length (EFL)31.8 mm
- Back Focal Length (BFL)28.8 mm
- F/#2.5
- Radius of Curvature (R)21.966 mm
- Radius 2-13.789 mm
- Radius 3-136.299 mm
- Edge Thickness (T<sub>e</sub>)4.3 mm
- Center Thickness (T<sub>c</sub>)5.35 mm
- Thickness, Center 14.0 mm
- Thickness, Center 21.35 mm
- OrientationSteepest convex surface should face the infinite conjugate
- Design Wavelengths589 nm
- Centration≤3 arc min
- Diameter Tolerance+0/-0.1 mm
- Focal Length Tolerance±2.0%
- Center Thickness Tolerance±0.2 mm
- Cleaning

Resources & Downloads
3D Product Models
Other
PAC024AR.14 RoHS Certificate(265.4 kB, PDF) PAC024AR.14_ROHS2-2021.pdf(280.5 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
PAC Series Drawing(164.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PAC024Achromatic Doublet Lens, Visible, 12.7 mm, 31.8 mm EFL, 400-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC017AR.14Achromatic Doublet Lens, Visible, 6.35 mm, 31.8 mm EFL, 430-700 nm | In Stock | ||||
![]() | PAC019AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 19.0 mm EFL, 430-700 nm | In Stock | ||||
![]() | PAC034AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 76.2 mm EFL, 430-700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







