Achromatic Lens, Broadband, 25.00 mm, 60.00 mm EFL, 345-700 nm

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Diameter
    25.0 mm
  • Antireflection Coating
    345-700 nm
  • Coating Code
    AR.15
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Lens Material
    N-FK5/N-F2
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4
  • Effective Focal Length (EFL)
    60.0 mm
  • Back Focal Length (BFL)
    55.84 mm  
  • F/#
    2.4  
  • Radius of Curvature (R)
    36.25 mm  
  • Radius 2
    -28.67 mm
  • Radius 3
    -76.58 mm
  • Edge Thickness (Te)
    5.75 mm  
  • Center Thickness (Tc)
    9.0 mm  
  • Thickness, Center 1
    6.50 mm  
  • Thickness, Center 2
    2.50 mm  
  • Design Wavelengths
    405 nm
  • Centration
    3-5 arcmin
  • Chamfers
    0.25 mm  
  • Chamfers Angle/Tolerance
    45°
  • Diameter Tolerance
    +0.0/-0.10 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ±0.2 mm
  • Clear Aperture
    24.00 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C