Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Achromatic Lens, Broadband, 12.50 mm, 25.00 mm EFL, 345-700 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Diameter
    12.5 mm
  • Antireflection Coating
    345-700 nm
  • Coating Code
    AR.15
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Lens Material
    N-FK5/N-F2
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4
  • Effective Focal Length (EFL)
    25.0 mm
  • Back Focal Length (BFL)
    21.69 mm  
  • F/#
    2  
  • Radius of Curvature (R)
    15.08 mm  
  • Radius 2
    -11.48 mm
  • Radius 3
    -30.10 mm
  • Edge Thickness (T<sub>e</sub>)
    4.99 mm  
  • Center Thickness (T<sub>c</sub>)
    7.0 mm  
  • Thickness, Center 1
    5.00 mm  
  • Thickness, Center 2
    2.00 mm  
  • Design Wavelengths
    405 nm
  • Centration
    3-5 arcmin
  • Chamfers
    0.25 mm  
  • Chamfers Angle/Tolerance
    45°
  • Diameter Tolerance
    +0.0/-0.05 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ± 0.1 mm
  • Clear Aperture
    90% of central diameter
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other
Software

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Near IR Achromatic LensesPAC03AR.16Achromatic Lens, NIR, 12.0 mm Diameter, 25.0 mm EFL, 750-1550 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$126
Visible Achromatic Aspherical LensesAPAC14Aspherical Lenses, Achromatic, 12.50 mm Diameter, 25.00 mm EFL$191
Visible Achromatic LensesPAC022AR.14Achromatic Doublet Lens, Visible, 12.7 mm, 25.4 mm EFL, 430-700 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$121

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59