Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Achromatic Lens, NIR, 12.0 mm Diameter, 25.0 mm EFL, 750-1550 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Diameter
    12.0 mm
  • Antireflection Coating
    750-1550 nm
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16E
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Lens Material
    N-LaK22/N-SF6
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5λ
  • Effective Focal Length (EFL)
    25.0 mm
  • Back Focal Length (BFL)
    21.05 mm  
  • F/#
    2.1  
  • Radius of Curvature (R)
    15.56 mm  
  • Radius 2
    -13.75 mm
  • Radius 3
    -84.13 mm
  • Edge Thickness (T<sub>e</sub>)
    5.58 mm  
  • Center Thickness (T<sub>c</sub>)
    7.0 mm  
  • Thickness, Center 1
    4.50 mm  
  • Thickness, Center 2
    2.50 mm  
  • Design Wavelengths
    880 nm
  • Centration
    3-5 arcmin
  • Chamfers
    0.25 mm  
  • Chamfers Angle/Tolerance
    45°
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ± 0.2 mm
  • Clear Aperture
    11 mm

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
NIR N-BK7 Bi-Convex LensesKBX028AR.16Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 25.4 mm EFL, 650-1000nm
In Stock
$64
NIR N-BK7 Plano-Convex LensesKPX043AR.16Plano-Convex Lens, N-BK7, 12.7 mm Diameter, 25.4 mm EFL, 650-1000 nm
In Stock
$55
UV-VIS Achromatic LensesPAC10AR.15Achromatic Lens, Broadband, 12.50 mm, 25.00 mm EFL, 345-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$152
Visible Achromatic Aspherical LensesAPAC14Aspherical Lenses, Achromatic, 12.50 mm Diameter, 25.00 mm EFL$191
NIR UVFS Plano-Convex LensesSPX013AR.16Plano-Convex Lens, Fused Silica, 12.7 mm, 25.4 mm EFL, 650-1000 nm
3 Weeks
$190

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XY Adjustable Variable Size Lens MountsALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288