Optic Clamping Arm, 6 mm Diameter Rod

The TC-1, Optic Clamping Arm slides on to our 6 mm diameter guide rods to allow clamping of optics to mounts. A nylon-tipped setscrew with a 5/64" (2.0 mm) hex is used to secure optics in place. The TC-1’s Clamping height can be extended using various lengths of our OC1-GR series guide rods.
Specifications
- MaterialAnodized Aluminum
Resources & Downloads
Other
TC-1_RoHS2021.pdf(678.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OC1-GR-2Guide Rod, 6 mm, 4-40 Thd, 2 in. Length, 1 in. Optics Cage Plus | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-3Guide Rod, 6 mm, 4-40 Thd, 3 in. Length, 1 in. Optics Cage Plus | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-GR-4Guide Rod, 6 mm, 4-40 Thd, 4 in. Length, 1 in. Optics Cage Plus | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PT-1CPrism Clamp, Platform Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-1CClamping Post, Spare, VB-1 V-Block Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-2CClamping Post, Spare, VB-2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-P2Platform Optical Mount, 2.0 x 2.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-VGV-Groove Mount, M1, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-PTM1 Prism Mount, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














