Platform Optical Mount, 2.0 x 2.0 in., 2 Knob Actuators

The M1-P2 Platform Optical Mount is ideal for general purpose applications requiring a compact, robust, kinematic design at an economical price. The M1-P2 is a 2.0 inch platform version for holding mounted mirrors, prisms, or cube beamsplitters. UPA-series adaptors allow other sized mirrors to be securely held and positioned. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
Resources & Downloads
Other
M1-P2_RoHS2021.pdf(680.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-P2KPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in, 2 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-P3HPlatform Optical Mount, ULTIMA®, 2.75 x 2.75 in., 3 Locking Allen-Keys | In Stock | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PT-1CPrism Clamp, Platform Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4Optical Post Holder, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PT-1CPrism Clamp, Platform Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN200-R3K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 2.0 in, 3 Locking Knobs, Left-Handed | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |



















