Prism Clamp, Platform Mounts

The PT-1C is used to clamp prisms and cube beam splitters to platform mounts.
Specifications
- MaterialAnodized Aluminum
- Thread Type8/32 & M4
Resources & Downloads
Other
PT-1C RoHS Certificate(0, PDF)
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | In Stock | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-P2Platform Optical Mount, 2.0 x 2.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-P2KPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in, 2 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











