Guide Rod, 6 mm, 4-40 Thd, 3 in. Length, 1 in. Optics Cage Plus

Specifications

  • Type
    Guide Rod
  • Thread Type
    4-40
  • Length
    76.2 mm
  • Material
    Stainless Steel
  • Diameter
    6.0 mm

Resources & Downloads

3D Product Models
Other
2D Product Drawings