Sorry, this product is no longer offered for sale. It was discontinued on May 19, 2025The recommended replacement product is SU100-F3K.
Mirror Mount, Suprema® XTE, Low Drift, 1.0 in., No Actuators, 8-32 CLR

The new Suprema® XTE is the highest performing mount in the Suprema family owing to new materials, and configuration. The new stainless steel alloy gives a 38% lower Coefficient of Thermal Expansion (CTE) giving the SX100 mounts superior thermal stability. The Suprema XTE also has an optically black finish to reduce stray light reflections. Polished and lapped carbide pads enable smooth, repeatable motion. The SX100-F is provided without actuators to allow customers their choice of actuation. For 2 axis configurations, i.e. pitch and yaw adjustment only, the CP-0.5 pivot is required. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
Resources & Downloads
Other
SX100-F RoHS Certificate(277.5 kB, PDF) SX100-F_RoHS2021.pdf(680.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5Adjustment Screw, 127 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS254-0.5H-NLAdjustment Screw, Hex, 254 TPI, 12.7 mm, 280 nm Sensitivity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CP-0.5Pivot Insert, SN/SX/SU Series Suprema® Optical Mirror Mounts | In Stock |



















