XY Optic Positioner, Precision, Actuators Not Included

The SB18YZN Optic Mount precisely positions any optical element in a plane perpendicular to the optical axis, and is a very popular choice for positioning in spatial filters. The mount accepts any M20.25 RMS-threaded pinhole, microscope objective or lens.XY travel is ±2 mm. Actuators are not included. Mounted on a CN26 carrier, SB18YZ mounts have a 40 mm axis height for compatibility with the X26 component family. For table mounting, SB18YZ mounts include a base plate similar to those found on our SL Series mounts.
Specifications
- TypeObjective Lens Mount
- UseMicroscope objectives & pinholes
- AdjustmentsXY
- Adjustment TypeActuators Not Included
- Objective Lens ThreadRMS
- Thread TypeRMS
Resources & Downloads
Other
SB18YZN RoHS Certificate(279.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1A-XYZPrecision Lens Positioner, 1.0 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBDXY Optic Positioner, Precision, BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B12.7Lens Mount Barrel, 12.7 mm, M20.25 RMS Lens Mounts | In Stock | ||||
![]() | B20-RMSFocusing Lens Mount Barrel, 20 mm, M20.25 RMS Lens Mounts | |||||
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















