Sorry, this product is no longer offered for sale. The recommended replacement product is PVIV-10A.
I-V Test Station, 5 Amp Max, Software and Meter Included

The Oriel® PVIV-5A Test Station runs I-V measurements and calculates critical parameters such as short circuit current (Isc), current density (Jsc), open circuit voltage (Voc), fill factor (ff), maximum output power (Pmax), cell efficiency (η), and other standard photovoltaic PV cell parameters. The station include a source/meter, cabling USB-GPIB converter,and IV measurement software. It is designed to work with any size Oriel solar simulators. The limiting factor is the current generated by the device under test, which is a function of the material type being tested and size of the sample. The PVIV-5A is designed to handle up to 5 amps. Not included are a computer system to run the software, a solar simulator, a workstation, reference cell, electrical probes, or sample positioning chuck which can be ordered separately to customize the design for your application requirements.
Specifications
- Current Range±10µA - 5A
- Current Accuracy<0.11% across all ranges
- Current Resolution100pA - 10µA
- Voltage Range±200mV - 40V
- Voltage Accuracy±0.02%
- Voltage Resolution1µV - 1mV
- Output Power50 W
- Disk Space600 MB minimum required
- Duration of IV Measurement0.6 - 58 sec w/ 0.5 sec pre-sweep delay
- Number of Measurement Points2 - 1000
- Communication InterfaceGPIB-USB
- Thermistor Temperature Accuracy±0.25°C @ 25°C
- Operating SystemWindows XP™, Service pack 2 or 3; Windows 7 or 10, 32-bit or 64-bit
- Electrical Interface4-wire probing, 4 quadrant sourcing and sinking
- SoftwareLabView 2009 SP1 GUI
- Memory512 MB available RAM required
Resources & Downloads
Literature
Oriel PVIV Test Solution Datasheet(570.7 kB, PDF)
Manuals
Oriel PVIV Test Stations User's Manual(2 MB, PDF)
Application Notes
Comparisons of IV Curves between Xenon Lamp-Based and LED-Based Solar Simulators(482.7 kB, PDF) Reliable Solar Cell Measurements(511.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PVIV-CHILLERWater Chiller, Circulating Bath | 3 Weeks | ||||
![]() | PVIV-TC-VACCell Holder, 2x2 to 6x6 in., Temperature Control, Vacuum Positioning | 3 Weeks | ||||
![]() | PVIV-VAC-CHUCKCell Holder, Height Adjustable, Vacuum Plate, 2x2 to 6x6 in. | 3 Weeks | ||||
![]() | PVIV-VAC-PUMPPVIV Vacuum Pump, Oil Free, Cool Air Output, 110 VAC | |||||
![]() | PVIV-VAC-PUMP-220PVIV Vacuum Pump, Oil Free, Cool Air Output, 220 VAC | |||||
![]() | PVIV-PROBE-KITPVIV Probe Kit, PVIV and QE Systems |






