Educational Kit, Projects in Optics, Includes Laser, Metric

The M-OEK-STD Projects in Optics Educational Kit is a self-paced teaching and learning tool for courses in the fundamentals of optics for metric labs. Composed of ten modules, each project defines and illustrates an essential concept in optics, from theory to hands-on experiment. Developed by the Technical Staff of Newport with the assistance of Dr. Donald C. O’Shea of the School of Physics at the Georgia Institute of Technology, Projects in Optics provides the tools and experience necessary to engineers and technicians pursuing a career in the optics field. Each kit is supplied with an informative workbook that can be used as a study guide, all the tools necessary to complete each project, a tutorial introduction on basic optics and clearly written discussions of the fundamental principles involved in each optical project. This combined with step-by-step instructions for successful setup and completion ensure that the student will develop confidence, understanding and competence with the optical principles involved. All the necessary equipment including laser, precision mechanical positioners, optical components, breadboard, mounting hardware and tools are custom packaged and designed to serve you through years of learning and research.
Educational Kit Contents
| Qty | Model | Description |
| 1 | 05BR08 | Precision Right-Angle Prism, N-BK7, 12.7 mm, λ/4, Uncoated |
| 1 | 10B20BS.1 | N-BK7 Broadband Dielectric Beamsplitter, 25.4 mm, λ/10, 480-700nm |
| 4 | 10D20ER.1 | Broadband Metallic Mirror, 25.4 mm, λ/10, 450-700 nm |
| 1 | 16291-01 | Project Workbook, OEK-STD |
| 1 | 16449-01 | Storage Case with Foam Inserts, OEK-STD |
| 1 | 16569-01 | Box, Utility, OEK-STD |
| 1 | 16571-01 | Glass Slide, OEK-STD |
| 1 | 16578-01 | Target Set, OEK-STD |
| 1 | 16579-01 | Polarizer Set, OEK-STD |
| 1 | 16580-01 | Waveplate Set, Plastic, OEK-STD |
| 1 | 16636-01 | Nut driver, For Mounting Standard Rod Models 40, 41, 70, and 71 |
| 1 | 4829-02 | Ball Screwdriver, 5 mm x 109 mm |
| 1 | N-LHR-131 | Red HeNe Laser, 633 nm, 1.5 mW, Random Polarization, CE |
| 1 | M-340-RC | Rod Clamp, For 1.5 in. Diameter Models M-40Delete Rows, M-41 & M-45, M6 |
| 1 | M-41 | Optical Support Rod, 7 in., 1.5 in. Diameter, M6 |
| 1 | ULM | Cylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed |
| 1 | 910PH-25 | Mounted High-Energy Pinhole Aperture, 25 ±2.5 µm, Model 910A |
| 3 | AC-1A | Universal Fixed Lens Mount, 5.0 to 46.2 mm Diameter |
| 3 | B-2SA | Stainless Steel, XY, Double-Slotted Base, 25.4 mm Range |
| 5 | BUP-2 | Universal Base, Freely Rotating Disk, Eccentric Clearance Slot |
| 1 | CA-2 | Adjustable-Angle Post Clamp, for 12.7 mm posts |
| 2 | COR-1 | Center of Rotation Adaptor for P100-P Platform Mount |
| 2 | M-FC-1 | Filter Clamp, 12.7 mm Optical Post Mounted, M6 Thread |
| 1 | M-IG-22-2 | Honeycomb Optical Breadboard, 3.4 mm Skin, 24 x 24 x 2.3 in., M6 |
| 1 | LKIT-2 | Precision Singlet Intro Lens Kit, N-BK7, 25.4 mm, 20 Lenses, Uncoated |
| 4 | M-P100-P | Miniature Platform Mount, 25.4 mm, 2 Knob Adjustment, M4 |
| 4 | UPA1 | Mirror adapter for Platform Mount, 25.4 mm Diameter |
| 1 | RSP-1T | 360° Continuous Rotation Stage, 1 in Aperture, Coarse & Fine Adj. |
| 1 | RSA-1TI | Solid Insert for RSP-1T Rotation Stage |
| 1 | M-SK-M6A | Black Oxide Screw Kit, M6, Assortment, Qty 261 |
| 8 | M-SP-3 | Optical Mounting Post, 3.0 in., 12.7 mm Dia. Stainless, M4 & M6 |
| 8 | M-VPH-2 | No Slip Optical Post Holder, 50.8 mm, 12.7 mm Diameter Posts, M6 |
Specifications
- TypeProjects in Optics Educational Kit