Right-Angle Prism, Precision, N-BK7, 12.7 mm, λ/4, Uncoated

The 05BR08 Precision Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated N-BK7 prism is 0.5 x 0.5 inch (12.7 x 12.7 mm) and 0.5 inch (12.7 mm) thick. It has a λ/4 surface flatness and a 20-10 surface quality. It is recommended for general laboratory use. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Wavelength RangeVisible and NIR
- Size12.7 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/4 at 632.8 nm
- Angle Tolerance±3 arc min
- Clear Aperture≥central 80%
- Size Tolerance+0.00/-0.25 mm
- Chamfers0.25–0.50 mm face width
- Chamfers Angle Tolerance45° ±15°
Resources & Downloads
3D Product Models
Other
05BR08 RoHS Certificate(709.3 kB, PDF)
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Software
05BR08 Zemax File(32 kB, ZMX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BRAP12Right-Angle Prism, N-BK7, 7 mm, λ/8, Uncoated | 7 Weeks | ||||
![]() | 05BR08AR.16Right-Angle Prism, Precision, N-BK7, 12.7 mm, λ/4, 650-1000 nm | In Stock | ||||
![]() | 05BR08AR.14Right-Angle Prism, Precision, N-BK7, 12.7 mm, λ/4, 430-700 nm | In Stock | ||||
![]() | 05BR08AR.18Right-Angle Prism, Precision, N-BK7, 12.7 mm, λ/4, 1000-1550 nm | In Stock | ||||
![]() | BRAP12-AVRight-Angle Prism, N-BK7, 7 mm, λ/8, Aluminum Hypotenuse, AR.14 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-KIT-1UGP Adapter Kit, 0.50in. (12.7mm) Cube Riser | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









