HeNe Laser, Red, 633 nm, 1.5 mW, Random Polarization, CE

  • Operating Wavelength
    632.8 nm
  • Polarization
    Random
  • Output Power
    1.5 mW
  • Longitudinal Mode
    793 MHz
  • Beam Diameter (1/e2)
    0.58 mm
  • Beam Divergence Full Angle
    1.39 mrad
  • Beam Drift, Long Term
    <0.03 mrad
  • CDRH Class
    IIIa
  • Size
    241.3 x Ø44.5 mm
  • Noise
    <2.8% P-P
  • Spatial Mode
    >90% TEM00
  • Power Requirements
    120/240 VAC 50/60 Hz
  • Power Supply Size
    128.3 x 60.9 x 133.4 mm