Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

HeNe Laser Adapter, SM1 and C-Mount Thread

Specifications

  • Size
    Ø1.73” x 0.45” (Ø44 X 11.5 mm)

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Red HeNe Lasers - 633 nmN-LHP-151HeNe Laser, Red, 633 nm, 438 MHz, 5.0 mW, 500:1 Polarization, CE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,800
Red HeNe Lasers - 633 nmN-LHR-151HeNe Laser, Red, 633 nm, 438 MHz, 5.0 mW, Random Polarization, CE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,690
Green HeNe Lasers - 543 nmN-LGR-393HeNe Laser, Green, 543 nm, 2.0 mW, Random Polarization, CE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,700
Red HeNe Lasers - 633 nmN-LHP-121HeNe Laser, Red, 633 nm, 687 MHz, 2.0 mW, 500:1 Polarization, CE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,800

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Laser Beam ExpandersT81-30XLaser Beam Expander, 30x, 1.5 mm Entrance, 32 mm Exit, 30 m to Infinity
$4,748
Laser Beam ExpandersT81-10XLaser Beam Expander, 10x, 1.5 mm Entrance, 12 mm Exit, 2 m to Infinity
$1,393
Focusing and Extension Lens TubesLT10-FFocusing Lens Tube, 1 inch diameter lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Lens TubesLT10-10Lens Tube, 1 inch LT Series, 1 inch length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
Sensor Adapters for Integrating Spheres7Z08288N819M-B-11-1.0 C-Mount Adapter, Male, 1.0 in. Port, 819C and 819D Spheres
$323