HeNe Laser, Red, 633 nm, 438 MHz, 5.0 mW, 500:1 Polarization, CE

  • Operating Wavelength
    632.8 nm
  • Polarization
    500:1
  • Output Power
    5.0 mW
  • Longitudinal Mode
    438 MHz
  • Beam Diameter (1/e2)
    0.80 mm
  • Beam Divergence Full Angle
    1.00 mrad
  • Beam Drift, Long Term
    <0.03 mrad
  • CDRH Class
    IIIb
  • Size
    396.2 x Ø44.2 mm
  • Noise
    <2.8% P-P
  • Spatial Mode
    >90% TEM00
  • Power Requirements
    120/240 VAC 50/60 Hz
  • Power Supply Size
    128.3 x 60.9 x 133.4 mm