Sorry, this product is no longer offered for sale. It was discontinued on Jun 15, 2020The recommended replacement product is HENE-ADPT.
Mounting Ring, HeNe Laser

Mounting assembly that bolts to the front of the HeNe tube models that contain the 4 screw hole pattern. Compatible with all tube model HeNe Lasers (excludes, 35mW and Tunable). Use this accessory with our HeNe Lasers to mount objects including microscope objectives, polarization rotators, or anything else with 1in x 32 threads. It is replaced by HENE-ADPT.
Specifications
- ApplicationsLaser Alignment, Metrology, Particle Measurement, Velocimetry, Flow Cytometry, Confocal Microscopy
Resources & Downloads
2D Product Drawings
D-30312 REV A(106.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | T81-20XLaser Beam Expander, 20x, 1.5 mm Entrance, 25 mm Exit, 4 m to Infinity | |||||
![]() | T81-10XLaser Beam Expander, 10x, 1.5 mm Entrance, 12 mm Exit, 2 m to Infinity | |||||
![]() | T81-30XLaser Beam Expander, 30x, 1.5 mm Entrance, 32 mm Exit, 30 m to Infinity | |||||
![]() | T81-3XLaser Beam Expander, 3x, 3 mm Entrance, 6 mm Exit, 1 m to Infinity |











