819M-B-11-1.0 C-Mount Adapter, Male, 1.0 in. Port, 819C and 819D Spheres

The 819M-B-11-1.0 (P/N 7Z08288N)i s a C-mount (1-32 UN 2A) male adpater. The 11 mm clear aperture limits the field of the view of the device, increasing the measurement accuracy and uniformity. The barium sulfate coating inside the adapter helps minimize the throughput loss. For a female C-mount thread, use 819M-CM-1.0 (P/N 7Z08290N) instead.
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
2D Product Drawings
7Z08288N-819M-B-11-1.0_Dimensional_Drawing.pdf(103.7 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included | In Stock | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-DATPhotodiode Sensor Adaptor, 818 & 918D Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819-DAPhotodiode Sensor Adaptor, 818 Series Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-CM-1.0C-Mount Adapter, Female, 1.0 in. Port, 819C and 819D Spheres | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-CM-1.0C-Mount Adapter, Female, 1.0 in. Port, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | 3 Weeks |








