Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres

The 819M-PP-1.0 PTFE (spectralon) based Port Plug closes up a 1 inch port of the PTFE based 819C or 819D Series integrating spheres. PTFE is a thick, machined diffuse reflectance material. It replaces 819M-PP-SL-1.0.
Specifications
- TypePort Plug
- Detector Type819C & 819D Series
- Sphere MaterialPTFE
- Port Size1.0 in.
- MaterialBlack anodized aluminum
Resources & Downloads
3D Product Models
Literature
Integrating Sphere Accessories Datasheet(773.9 kB, PDF) DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SF-1.0Port Plug, 1.0 in. Port, Spectraflect, 819C and 819D Spheres | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-PP-SL-1.5Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres | |||||
![]() | 819M-PP-GL-0.5Port Plug, 0.5 in. Port, Diffuse Gold, 819C and 819D Spheres | 6 Weeks | ||||
![]() | 819M-PP-GL-1.0Port Plug, 1.0 in. Port, Diffuse Gold, 819C and 819D Spheres | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | In Stock | ||||
![]() | 819C-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE, 1.5 in. Port Plug Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | In Stock | ||||
![]() | 819M-FC-1.0V2Fiber-Optic Adaptor, FC, 1.0 in. Port, Flat Black, 819C and 819D Spheres | In Stock |









