Photodiode Sensor Adaptor, 818 Series Sensors, 1.0 in. Port, 819C and 819D Spheres

The 819-DA Detector Adapter allows 818 Series Photodiode Detectors to be connected to a 1 inch port of an 819 Series Integrating Sphere. It is not compatible with the 918D series detectors; we suggest 819M-DAT for all the 918D detectors.
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | In Stock | ||||
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | 3 Weeks | ||||
![]() | 819M-DATPhotodiode Sensor Adaptor, 818 & 918D Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-DATPhotodiode Sensor Adaptor, 818 & 918D Sensors, 1.0 in. Port, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





