Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included

The 819D-SF-6 Integrating Sphere is a 6 inch, Spectraflect coated, 3-port integrating sphere. Its damage threshold is 1.7 J/cm2. The port at 0° used for beam input (direct or with fiber adaptor). A flat black, 2.5 inch to 1 inch port frame reducer
Specifications
- Detector TypeDiverging Beam Integrating Sphere
- Spectral Range300 nm to 2.4 µm
- Sphere Size6 in.
- Sphere MaterialBarium Sulfate
- North Pole Port Size1.0 in.
- 0 Degree Port Size2.5 in. (w/
)
- 90 Degree Port Size1.0 in.
- Thermal Limit100°C
- MaterialSpectraflect


Resources & Downloads
3D Product Models
Literature
Integrating Sphere Datasheet(3.3 MB, PDF)
2D Product Drawings
3-Port Config(433.7 kB, PDF) 4 and 6 Inch Integrating Sphere Dimensions(157 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SF-1.0Port Plug, 1.0 in. Port, Spectraflect, 819C and 819D Spheres | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819M-SAM-1.0Sample Holder, 1 in. Port, External Mounting, 819C and 819D Spheres | |||||
![]() | 819M-SM1-1.0Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres | |||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-SF-4Integrating Sphere, 3-Port, 4 in. Diameter, Barium Sulfate, Port Frame Reducer Included | |||||
![]() | 819C-SF-6Integrating Sphere, 4-Port, 6 in. Diameter, Barium Sulfate, 2.5 in. Port Plug Included | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included |









