Port Thread Adaptor, 1.0 in. Port, 1.035-40, 819C and 819D Spheres
The 819M-SM1-1.0 is an adapter that connects to a 1 inch port on a 819C or 819D Series integrating sphere with the SM1 (1.035-40) thread. Use this part to connect to a broad range of Newport’s 1" Lens Tube fixtures.
Specifications
- TypePort Thread Adapter
- Thread Type1.035-40 - female
- Port Size1.0 in.
- Flange Type819C & 819D series - female
- MaterialBlack anodized aluminum
Resources & Downloads
Literature
DS-111501 Intergrating Sphere Acces-2.pdf(1.2 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819C-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE, 1 in. Port Plug Included | |||||
![]() | 819C-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE, 1.5 in. Port Plug Included | |||||
![]() | 819D-IS-2Integrating Sphere, 4-Port, 2 in. Diameter, PTFE | |||||
![]() | 819D-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE | |||||
![]() | 819C-SF-4Integrating Sphere, 4-Port, 4 in. Diameter, Barium Sulfate. 1.5 in. Port Plug Included | |||||
![]() | 819C-SF-6Integrating Sphere, 4-Port, 6 in. Diameter, Barium Sulfate, 2.5 in. Port Plug Included | |||||
![]() | 819D-SF-4Integrating Sphere, 3-Port, 4 in. Diameter, Barium Sulfate, Port Frame Reducer Included | |||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPH-UDAPTPort Flange Adapter, 1.0 in. Port, Oriel Male 1.5 inch Flange, Lens Tube, 819C/D | |||||
![]() | 7Z08288N819M-B-11-1.0 C-Mount Adapter, Male, 1.0 in. Port, 819C and 819D Spheres | |||||
![]() | 819M-CM-1.0C-Mount Adapter, Female, 1.0 in. Port, 819C and 819D Spheres |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-SMA-1.0V2Fiber Adaptor, SMA, 1 inch, Flat Black, 819 Series | |||||
![]() | 819M-PP-1.0Port Plug, 1.0 in. Port, Spectralon, 819C and 819D Spheres | |||||
![]() | 819M-PP-SF-1.0Port Plug, 1.0 in. Port, Spectraflect, 819C and 819D Spheres | |||||
![]() | 819M-FC-1.0V2Fiber-Optic Adaptor, FC, 1.0 in. Port, Flat Black, 819C and 819D Spheres |















