Integrating Sphere, 4-Port, 2 in. Diameter, PTFE

The 819D-IS-2 Integrating Sphere is our new 2 inch, PTFE based, 4-port integrating sphere, replacing the 819D-SL-2. Its damage threshold is 5.0 J/cm2. The diameter of the 0° port, which can be used as the input port for a diverging beam measurement, is 1 inch. The 180° port comes with a 0.5 inch port plug pre-mounted, to simulate 819D-SL-2, but the port plug can be removed and mounted on any other 0.5 inch port in the sphere. The 0.5 inch port at the North Pole location (top) can be used for fiber optic taping to monitor wavelength. Your measurements will be insensitive to errors caused by detector positioning or problems associated with overfilling, or saturation, of the active area of the detector. All spheres include a baffle between the 0° and 90° ports, which prevents direct illumination from the light source to the detector port.
Specifications
- TypeIntegrating Sphere
- Detector TypeDiverging Beam Integrating Sphere
- Spectral Range250 nm to 2.4 µm
- Sphere Size2 in.
- Sphere MaterialPTFE
- North Pole Port Size0.5 in.
- 0 Degree Port Size1.0 in.
- 90 Degree Port Size0.5 in.
- 180 Degree Port Size0.5 in.
Resources & Downloads
Literature
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819M-PP-SL-0.5Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819-PC-0.5Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres | 3 Weeks | ||||
![]() | M-SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 150 x 150 mm, M6, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-06x06-DOptical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 819D-IS-3.3Integrating Sphere, 4-Port, 3.3 in. Diameter, PTFE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 819D-SF-4Integrating Sphere, 3-Port, 4 in. Diameter, Barium Sulfate, Port Frame Reducer Included | 6 Weeks | ||||
![]() | 819D-SF-6Integrating Sphere, 3-Port, 6 in. Diameter, Barium Sulfate, Port Frame Reducer Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







