Optical Breadboard Plate, Solid Aluminum, 6 x 6 in., 1/4-20, Double Density

  • Width
    6 in.
  • Length
    6 in.
  • Thickness
    0.5 in.
  • Working Surface
    Low reflective anodized aluminum
  • Surface Flatness
    ±0.02 in.
  • Microlocks
    No
  • Mounting Holes
    1/4-20
  • Number of Counterbored Holes
    Four 1/4 in. Located at corners - Inset 0.5" from edge
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid, double density
  • Mounting Hole Borders
    0.5 in. borders
  • Core Design
    Solid Aluminum
  • Weight
    1.8 lb