Port Plug, 0.5 in. Port, Spectralon, 819C and 819D Spheres

Specifications

  • Type
    Port Plug
  • Detector Type
    819C & 819D Series
  • Sphere Material
    PTFE
  • Port Size
    0.5 in.
  • Material
    Black anodized aluminum

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Port Plugs for Integrating Spheres819M-PP-SF-0.5Port Plug, 0.5 in. Port, Spectraflect, 819C and 819D Spheres
In Stock
$186
Port Plugs for Integrating Spheres819M-PP-SL-1.5Port Plug, 1.5 in. Port, Spectralon, 819C and 819D Spheres$211